幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
KI-RS - maintenance required (steel/steel) female thread
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Plain bearing
Rod ends
Series RS sealed
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/plain_bearings/rod_ends/series_rs_sealed/ki_rs_asmtab.prj},{NB=ASKUBAL KI 16-RS},{BD=KI..16-RS},{TD=R},{IDNR=},{D=14},{D3=M16},{B=28},{C1=15.0},{D1=19.5},{D2=43},{D4=22.0},{D5=27},{H1=64},{L3=24},{L4=85.5},{W=22},{C0=34},{ALPHA=10},{GEW=0.285},{DIN=Sonderausführung},{ECCN=84833080},{D31=16},{PPATH=maintenance_required_steel_steel/ki_rs_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
LINA
明細表
AB
Product designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D3
d3
[mm]
B
[mm]
C1
[mm]
D1
d1
[mm]
D2
d2 max.
[mm]
D4
d4
[mm]
D5
d5
[mm]
H1
h1
[mm]
L3
l3 min.
[mm]
L4
l4~
[mm]
W
[mm]
C0
Load rating static C0
[kN]
ALPHA
Tilt angle α
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL KI 8-RS
KI 8-RS
900068
6
M8
19
9.0
11.5
25
12.5
16
36
12
48.5
14
12
9
0.066
Special model
84833080
ASKUBAL KI 10-RS
KI 10-RS
900070
8
M10
21
10.5
13.5
29
15.0
19
43
15
57.5
17
15
9
0.118
Special model
84833080
ASKUBAL KI 12-RS
KI 12-RS
900072
10
M12
23
12.0
15.5
33
17.5
22
50
18
66.5
19
23
9
0.162
Special model
84833080
ASKUBAL KI 14-RS
KI 14-RS
900074
12
M14
26
13.5
17.0
37
20.0
25
57
21
75.5
22
24
10
0.235
Special model
84833080
ASKUBAL KI 16-RS
KI 16-RS
900076
14
M16
28
15.0
19.5
43
22.0
27
64
24
85.5
22
34
10
0.285
Special model
84833080
ASKUBAL KI 18-RS
KI 18-RS
900078
16
M18x1,5
30
16.5
22.0
47
25.0
31
71
27
94.5
27
39
10
0.385
Special model
84833080
ASKUBAL KI 20-RS
KI 20-RS
900080
18
M20x1,5
32
18.0
24.5
51
27.5
34
77
30
102.5
30
42
10
0.500
Special model
84833080
ASKUBAL KI 22-RS
KI 22-RS
900082
20
M22x1,5
35
20.0
26.5
55
30.0
37
84
33
111.5
32
54
10
0.615
Special model
84833080
ASKUBAL KI 25-RS
KI 25-RS
900084
22
M24x2
38
22.0
29.5
61
33.5
42
94
36
124.5
36
60
10
0.800
Special model
84833080
ASKUBAL KI 30-RS
KI 30-RS
900086
25
M30x2
44
25.0
35.0
71
40.0
50
110
45
145.5
41
82
12
1.210
Special model
84833080
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處