您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
KUI ZZ - Rod ends: Ball bearing
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Antifriction bearing
Rod ends
Ball bearing
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/ball_bearings/rod_ends/ball_bearing/kui_zz_asmtab.prj},{NB=ASKUBAL KUI 14-ZZ0-0},{BD=KUI.. 14-ZZ},{GD=KUI},{POS=0},{POS2=0},{D=14},{D3=M14},{NDM=14},{P=0.0},{B=18},{C1=13.50},{D1=16.4},{D2=37},{D4=20.0},{D5=25.0},{H1=57},{L3=21},{L4=75.5},{W=22},{DG=1000},{TD=5.00},{TS=1.36},{ALPHA=7},{GEW=0.140},{DIN=12240-4 Dimension series K},{ECCN=84828000},{INFO=Infotext},{PPATH=parts/kui_zz_asmtpl.prj},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
AN
Product description
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D3
d3
ⁿ/ₐ
B
b
[mm]
C1
c1
[mm]
D1
d1
[mm]
D2
d2
[mm]
D4
d4
[mm]
D5
d5
[mm]
H1
h1
[mm]
L3
l3 min.
[mm]
L4
l4
[mm]
W
w
[mm]
DG
Limiting speed
[min-1]
TD
Load ratins ball bearins dynamic C
[kN]
TS
Load rating ball bearing static C0
[kN]
ALPHA
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL KUI 6-ZZ0-0
KUI 6-ZZ
104224
6
M6
9
6.75
8.0
21
10.0
13.0
30
9
40.5
11
1300
1.83
0.36
7
0.018
12240-4 Dimension series ...
84828000
ASKUBAL KUI 8-ZZ0-0
KUI 8-ZZ
104228
8
M8
12
9.00
10.0
25
12.5
16.0
36
12
48.5
14
1250
3.08
0.69
7
0.035
12240-4 Dimension series ...
84828000
ASKUBAL KUI 10-ZZ0-0
KUI 10-ZZ
104221
10
M10
14
10.50
12.4
29
15.0
19.0
43
15
57.5
17
1200
3.91
0.94
7
0.055
12240-4 Dimension series ...
84828000
ASKUBAL KUI 12-ZZ0-0
KUI 12-ZZ
104219
12
M12
16
12.00
14.6
33
17.5
22.0
50
18
66.5
19
1150
4.90
1.23
7
0.085
12240-4 Dimension series ...
84828000
ASKUBAL KUI 14-ZZ0-0
KUI 14-ZZ
104230
14
M14
18
13.50
16.4
37
20.0
25.0
57
21
75.5
22
1000
5.00
1.36
7
0.140
12240-4 Dimension series ...
84828000
ASKUBAL KUI 16-ZZ0-0
KUI 16-ZZ
104232
16
M16
21
15.00
18.7
43
22.0
27.0
64
24
85.5
22
950
5.20
1.55
7
0.185
12240-4 Dimension series ...
84828000
ASKUBAL KUI 18-ZZ0-0
KUI 18-ZZ
900267
18
M18x1.5
23
16.50
22.0
47
25.0
31.0
71
27
94.5
27
850
6.49
1.97
7
0.270
12240-4 Dimension series ...
84828000
ASKUBAL KUI 20-ZZ0-0
KUI 20-ZZ
104234
20
M20x1.5
25
18.00
24.0
51
27.5
34.0
77
30
102.5
30
800
6.70
2.17
7
0.350
12240-4 Dimension series ...
84828000
ASKUBAL KUI 22-ZZ0-0
KUI 22-ZZ
104612
22
M22x1.5
28
20.00
26.0
55
30.0
37.0
84
33
111.5
32
725
7.23
2.39
7
0.410
12240-4 Dimension series ...
84828000
ASKUBAL KUI 25-ZZ0-0
KUI 25-ZZ
104251
25
M24x2
31
22.00
29.8
61
33.5
42.0
94
36
124.5
36
550
10.90
3.05
7
0.600
12240-4 Dimension series ...
84828000
ASKUBAL KUI 30-ZZ0-0
KUI 30-ZZ
104255
30
M30x2
37
25.00
35.6
71
40.0
50.8
110
45
145.5
41
425
14.88
5.01
7
0.880
12240-4 Dimension series ...
84828000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處