幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
UCPH - UCPH 200
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Pillow blocks
Cast iron version
Powered by
CAD模型選擇
{askubal/bearing_units/pillow_blocks/cast_iron_version/ucph_200_asmtab.prj},{NB=ASK UCPH 205},{IDNR=},{BD=UCPH 205},{ARTNR=507054},{BM=25},{H=80},{A=140},{E=105},{B=50},{S1=13},{S2=19},{G=16},{W=114},{BI=34.1},{N=14.3},{BS=M10},{TD=14.00},{TS=7.85},{GEW=1.01},{ECCN=84832000},{D=52},{BE=17.000},{M=19.800},{GG=5.000},{T=3.900},{PPATH=ph_200/ucph_200_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
H
h
[mm]
A
a
[mm]
E
e
[mm]
B
b
[mm]
S1
s1
[mm]
S2
s2
[mm]
G
g
[mm]
W
w
[mm]
BI
Bi
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK UCPH 201
UCPH 201
900385
12
70
127
95
40
13
19
15
101
31.0
12.7
M10
12.80
6.60
0.81
84832000
ASK UCPH 202
UCPH 202
900386
15
70
127
95
40
13
19
15
101
31.0
12.7
M10
12.80
6.60
0.80
84832000
ASK UCPH 203
UCPH 203
900387
17
70
127
95
40
13
19
15
101
31.0
12.7
M10
12.80
6.60
0.79
84832000
ASK UCPH 204
UCPH 204
507053
20
70
127
95
40
13
19
15
101
31.0
12.7
M10
12.80
6.60
0.77
84832000
ASK UCPH 205
UCPH 205
507054
25
80
140
105
50
13
19
16
114
34.1
14.3
M10
14.00
7.85
1.01
84832000
ASK UCPH 206
UCPH 206
507055
30
90
161
121
50
17
21
17
130
38.1
15.9
M14
19.45
11.25
1.47
84832000
ASK UCPH 207
UCPH 207
507056
35
95
166
127
60
17
21
18
140
42.9
17.5
M14
25.70
15.20
1.91
84832000
ASK UCPH 208
UCPH 208
507057
40
100
178
137
70
17
21
19
150
49.2
19.0
M14
29.50
18.10
2.52
84832000
ASK UCPH 209
UCPH 209
900388
45
105
189
146
70
17
21
20
158
49.2
19.0
M14
32.70
20.90
2.72
84832000
ASK UCPH 210
UCPH 210
507058
50
110
205
159
70
20
23
21
165
51.6
19.0
M16
35.00
23.20
3.10
84832000
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處