您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
KI-DRS - maintenance free (steel/PTFE) female thread
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Plain bearing
Rod ends
Series RS sealed
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/plain_bearings/rod_ends/series_rs_sealed/ki_drs_asmtab.prj},{NB=ASKUBAL KI 16-DRS},{IDNR=},{BD=KI..16-DRS},{TD=R},{D=14},{D3=M16},{B=28},{C1=15.0},{D1=19.5},{D2=43},{D4=22.0},{D5=27},{H1=64},{L3=24},{L4=85.5},{W=22},{CO=34},{C=54.0},{ALPHA=10},{GEW=0.285},{DIN=Sonderausführung},{ECCN=84833080},{D31=16},{PPATH=maintenance_required_steel_steel/ki_drs_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
LINA
明細表
AB
Product designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D3
d3
[mm]
B
[mm]
C1
[mm]
D1
d1
[mm]
D2
d2 max.
[mm]
D4
d4
[mm]
D5
d5
[mm]
H1
h1
[mm]
L3
l3 min.
[mm]
L4
l4~
[mm]
W
[mm]
CO
Load rating static C0
[kN]
C
Load rating dynamic C
[kN]
ALPHA
Tilt angle α
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL KI 8-DRS
KI 8-DRS
900108
6
M8
19
9.0
11.5
25
12.5
16
36
12
48.5
14
12
17.0
9
0.066
Special model
84833080
ASKUBAL KI 10-DRS
KI 10-DRS
900110
8
M10
21
10.5
13.5
29
15.0
19
43
15
57.5
17
15
24.5
9
0.118
Special model
84833080
ASKUBAL KI 12-DRS
KI 12-DRS
104858
10
M12
23
12.0
15.5
33
17.5
22
50
18
66.5
19
23
33.0
9
0.162
Special model
84833080
ASKUBAL KI 14-DRS
KI 14-DRS
900112
12
M14
26
13.5
17.5
37
20.0
25
57
21
75.5
22
24
43.0
10
0.235
Special model
84833080
ASKUBAL KI 16-DRS
KI 16-DRS
104528
14
M16
28
15.0
19.5
43
22.0
27
64
24
85.5
22
34
54.0
10
0.285
Special model
84833080
ASKUBAL KI 18-DRS
KI 18-DRS
900115
16
M18x1,5
30
16.5
22.0
47
25.0
31
71
27
94.5
27
39
66.0
10
0.385
Special model
84833080
ASKUBAL KI 20-DRS
KI 20-DRS
900117
18
M20x1,5
32
18.0
24.5
51
27.5
34
77
30
102.5
30
42
80.0
10
0.500
Special model
84833080
ASKUBAL KI 22-DRS
KI 22-DRS
900119
20
M22x1,5
35
20.0
26.5
55
30.0
37
84
33
111.5
32
54
98.0
10
0.615
Special model
84833080
ASKUBAL KI 25-DRS
KI 25-DRS
900121
22
M24x2
38
22.0
29.5
61
33.5
42
94
36
124.5
36
60
122.0
10
0.800
Special model
84833080
ASKUBAL KI 30-DRS
KI 30-DRS
900123
25
M30x2
44
25.0
35.0
71
40.0
50
110
45
145.5
41
82
165.0
12
1.210
Special model
84833080
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處